15.6.9 IOCCF
| Name: | IOCCF |
| Address: | 0x1F55 |
PORTC Interrupt-on-Change Flag Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCCF7 | IOCCF6 | IOCCF5 | IOCCF4 | IOCCF3 | IOCCF2 | IOCCF1 | IOCCF0 | ||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – IOCCFn Interrupt-on-Change Flag bits
| Value | Name | Description |
|---|---|---|
1 |
IOCCP[n]=1 |
A positive edge was detected on the RC[n] pin |
1 |
IOCCN[n]=1 |
A negative edge was detected on the RC[n] pin |
0 |
IOCCP[n]=x and
IOCCN[n]=x |
No change was detected, or the user cleared the detected change |