15.6.11 IOCEN
Note:
- If MCLRE =
1or LVP =1, RE3 port functionality is disabled and IOC on RE3 is not available.
| Name: | IOCEN |
| Address: | 0x1F6A |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCEN3 | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 3 – IOCEN3 Interrupt-on-Change Negative Edge Enable bits(1)
| Value | Description |
|---|---|
1 |
Interrupt-on-Change enabled on the IOCA pin for a negative-going edge. Associated Status bit and interrupt flag will be set upon detecting an edge. |
0 |
Interrupt-on-Change disabled for the associated pin |