39.3.6 Thermal Characteristics

Table 39-6. 
Standard Operating Conditions (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +125°C

Param No.Sym.CharacteristicTyp.UnitsConditions
TH01θJAThermal Resistance Junction to Ambient55°C/W28-pin SPDIP package
74°C/W28-pin SOIC package
67.1°C/W28-pin SSOP package
—°C/W28-pin VQFN 4x4 mm package
TH02θJCThermal Resistance Junction to Case36°C/W28-pin SPDIP package
19°C/W28-pin SOIC package
23.9°C/W28-pin SSOP package
—°C/W28-pin VQFN 4x4 mm package
TH03TJMAXMaximum Junction Temperature—°CTJMAX = TAMAX + (PDMAX x θJA)(2)
TH04PDPower Dissipation—WPD = PINTERNAL+PI/O
TH05PINTERNALInternal Power Dissipation—WPINTERNAL = IDDxVDD(1)
TH06PI/OI/O Power Dissipation—WPI/O=Σ(IOL*VOL)+Σ(IOH*(VDD-VOH))
TH07PDERDerated Power—WPDER = PDMAX (TJ-TA)/θJA(2)
Note:
  1. IDD is current to run the chip alone without driving any load on the output pins.
  2. TA = Ambient Temperature, TJ = Junction Temperature.