27.8 Operation in Sleep Mode
The DSM can still operate during Sleep, if the carrier and modulator input sources are also still operable during Sleep. Refer to the “Power-Saving Operation Modes” section for more details.
The DSM can still operate during Sleep, if the carrier and modulator input sources are also still operable during Sleep. Refer to the “Power-Saving Operation Modes” section for more details.
Disclaimer