12.5.1 VREGCON
Voltage Regulator Control Register
| Name: | VREGCON |
| Address: | 0x812 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VREGPM | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 1 – VREGPM Voltage Regulator Power Mode Selection bit
| Value | Description |
|---|---|
1 |
Low-Power Sleep mode enabled in Sleep. Draws lowest current in Sleep, slower wake-up |
0 |
Normal Power mode enabled in Sleep. Draws higher current in Sleep, faster wake-up |