Jump to main content
28.3.1.4 Synchronous Host Transmission Setup
- Initialize the SPxBRGH, SPxBRGL register pair and the BRG16 bit
to achieve the desired baud rate (see 28.2 EUSART Baud Rate Generator (BRG)).
- Select the transmit output pin by
writing the appropriate values to the RxyPPS and RXxPPS registers. Both selections may
enable the same pin.
- Select the clock output pin by writing
the appropriate values to the RxyPPS and CKxPPS registers. Both selections may enable
the same pin.
- Enable the synchronous host serial port by setting bits SYNC,
SPEN and CSRC.
- Disable Receive mode by clearing the SREN and CREN bits.
- Enable Transmit mode by setting the TXEN bit.
- If 9-bit transmission is desired, set the TX9 bit.
- If interrupts are desired, set the TXxIE bit of the PIE3
register and the GIE and PEIE bits of the INTCON register.
- If 9-bit transmission is selected, the ninth bit may be loaded
in the TX9D bit.
- Start transmission by loading data to the TXxREG register.
Figure 28-10. Synchronous Transmission