8.6.2 OSCCON2
Note:
- The POR value is the value present when user code execution begins.
- The Reset value (n) is the same as the OSCCON1[NOSC/NDIV] bits.
- EXTOSC configured by the CONFIG1[FEXTOSC] bits.
- HFINTOSC frequency is configured with the FRQ bits of the OSCFRQ register.
| Name: | OSCCON2 |
| Address: | 0x88E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| COSC[2:0] | CDIV[3:0] | ||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | ||
| Reset | n | n | n | n | n | n | n | ||
Bits 6:4 – COSC[2:0] Current Oscillator Source Select bits (read-only)(1,2)
Indicates the current source oscillator and PLL combination, as shown in the following table.
| COSC/NOSC | Clock Source |
|---|---|
111 | EXTOSC(3) |
110 | HFINTOSC(4) |
101 | LFINTOSC |
100 | SOSC |
011 | Reserved |
010 | EXTOSC + 4x PLL(3) |
001 | HFINTOSC + 2x PLL(4) |
000 | Reserved |
Bits 3:0 – CDIV[3:0] Current Divider Select bits (read-only)(1,2)
Indicates the current postscaler division ratio, as shown in the following table.
| CDIV/NDIV | Clock Divider |
|---|---|
1111-1010 | Reserved |
1001 | 512 |
1000 | 256 |
0111 | 128 |
0110 | 64 |
0101 | 32 |
0100 | 16 |
0011 | 8 |
0010 | 4 |
0001 | 2 |
0000 | 1 |