5.2.10 Get Local Information or Device Information
| Firmware Version 1.0 | Firmware Version 1.2 and Later |
|---|---|
D |
|
Note: All firmware version 1.0 syntax remains valid in version 1.2 and later. | |
Use this command to display critical information of the current device over UART. Command D has no parameter.
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Example: | D | Dump information |
| Response: | After issuing command D, the user can see the following information:
| |
| Item | Firmware Version 1.2 and Later | Description |
|---|---|---|
| Example: | DINF | Dump information |
| Response: | After issuing command DINF, the user can see the following information:
| |