5.2.17 Get Debug Log Setting
Format: GLOG
This command is to retrieve the setting of the debugging log. For more details on the option bitmap, see Table 5-12. If the virtual sniffer feature is invalidated by setting all the bits, the corresponding bit of the virtual sniffer is always cleared.
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Example: | GLOG | Get the log setting |
| Response: | 07 | Enable all trace log |