5.2.5 Exit Command Mode
Format: ---
This command forces the RNBD350 module to exit from Command mode and enter into Data mode. After successful execution of the command, the RNBD350 module responds with the END response.
Note: This command end with carriage return (’\r', \x0d).
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Example: | --- | Exit Command mode |
| Response: | END | End Command mode |