5.2.14 Reboot or Reset the Device
| Firmware Version 1.0 | Firmware Version 1.2 and Later |
|---|---|
R,1 |
|
Note: All firmware version 1.0 syntax remains valid in version 1.2 and later. | |
This command forces a complete device reboot (similar to a reboot or power cycle). It has one mandatory parameter of 1. After rebooting the RNBD350 module, all setting changes made previously take effect. Rebooting the RNBD350 module also works as a method to save the settings made previously for a certain command.
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
Example: | R,1 | Reboot device |
Response: | Rebooting | Rebooting |
%REBOOT% | Status string |
| Item | Firmware Version 1.2 and Later | Description |
|---|---|---|
Example: | RST | Reboot device |
Response: | Rebooting | Rebooting |
%REBOOT% | Status string |