5.2.3 Echo
| Firmware Version 1.0 | Firmware Version 1.2 and Later |
|---|---|
|
|
Note: All firmware version 1.0 syntax remains valid in version 1.2 and later. | |
Command + or Echo without a parameter toggles the local echo ON and OFF. If sending the command in Command mode without a parameter, all typed characters are echoed to the output. Typing + or Echo again turns local echo OFF. If an input parameter is attached to the command + or Echo, the input parameter is directly echoed back to UART.+ or Echo
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Default: | OFF | |
| Example: | + | Turn local echo on |
| Response: | Echo ON | Echo ON success |
Echo OFF | Echo OFF success | |
<text> | — | |
| Item | Firmware Version 1.2 and Later | Description |
|---|---|---|
| Default: | OFF | |
| Example: | Echo | Turn local echo on |
| Response: | Echo ON | Echo ON success |
Echo OFF | Echo OFF success | |
<text> | — | |