5.2.22 Get Pin Function

Format: GW,<hex8>

This command is utilized to query the pin function for a specific pin, and it will respond with the pin function as outlined in Table 5-14. The input parameter is an 8-bit hex representing the pin index, as indicated in Table 5-13. If the specified pin has both PTA function and another function and the PTA function is enabled, the specific pin will display the PTA function instead of the other function.

ItemFirmware Version 1.0 and LaterDescription
Example:GW,03Query pin function of pin PA10

Response “01” implies Bluetooth® Low Energy status indicator 1/2

Response:AOKSuccess
ErrSyntax error or invalid parameter