5.2.12 Factory Reset

Table 5-7. Format
Firmware Version 1.0Firmware Version 1.2 and Later
SF,<1,2>

FR,<1,2>

Note: All firmware version 1.0 syntax remains valid in version 1.2 and later.
This command resets the configurations into the default factory settings, and the parameter is determined to clear private service and characteristics created using the PS and PC commands.
  • Parameter is set to 1 – This command does not delete the private service and characteristics.
  • Parameter is set to 2 – Resets all the configurations into factory default including clearing the private service table.
ItemFirmware Version 1.0 and LaterDescription
Example:SF,1
Response:Reboot after Factory ResetReboot
ErrSyntax error or invalid parameter
Note: This command causes an immediate reboot after invoking it.
ItemFirmware Version 1.2 and later Description
Example:FR,1
Response:Reboot after Factory ResetReboot
ErrSyntax error or invalid parameter
Note: This command causes an immediate reboot after invoking it.