5.2.19 Set Vendor Data

Format: SVD,<text>

This command allows the host MCU to store customized data, which is up to 64 alphanumeric characters.

ItemFirmware Version 1.0 and LaterDescription
Example:SVD,vendorData123Store the text vendorData123
Response:AOKSuccess
ErrSyntax error or invalid parameter
Note: This parameter is stored in PDS and is effective immediately.