5.2.23 Set SW PTA
Format: SPTA,<0,1>
This command is used to enable/disable SW PTA (Software Packet Traffic Arbitration) feature. The SW PTA is an external co-existence mechanism that helps reduce packet collisions between coupled devices using different protocols, like Wi-Fi® and Bluetooth®/Bluetooth® Low Energy.
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Example: | SPTA,1 | Enable SW PTA feature |
| Response: | AOK | Success |
Err | Syntax error or invalid parameter |