5.2.8 Get Configuration
Format: G<char>
This command displays the stored settings for a command where <char> is a command name (S prefix command).
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Example: | GA | Return to Authentication mode set by command SA |
| Response: | 2 | Value of the settings, the setting of SA is 2 for example |