3.3.2.12 CANx_MessageTransmitFifo

Transmit multiple messages into CAN bus from Tx FIFO.

This routine transmit multiple messages into CAN bus from Tx FIFO.

void 
CANx_MessageTransmitFifo
(
     CAN_TX_FIFO_NUM txFifoNum, 
     uint8_t numberOfMessage, 
     CAN_TX_BUFFER *txBuffer, 
);

Precondition

  • CANx_Initialize has been called.

Parameters

  • txFifoNum - transmit fifo number
  • numberOfMessage - number of message to transmit
  • *txBuffer - fifo buffer

Returns

  • void