3.3.2.3 CANn_ExtendedFilterElementSet

Set the extended filter element

void CANn_ExtendedFilterElementSet
      (
         uint8_t filterNumber, 
         can_xidfe_registers_t *extMsgIDFilterElement, 
      );

Precondition

  • none

Parameters

  • filterNumber - filter number
  • *stdMsgIDFilterElement - filter identification

Returns

  • returns true if set was successful, otherwise false.