3.3.2.8 CANx_InterruptClear
Clears Interrupt status
CANx_Initialize must have been called for the associated CAN instance.
void
CANx_InterruptClear
(
CAN_INTERRUPT_MASK interruptMask
);
Precondition
- none
Parameters
- interruptMask - interrupt register mask
Returns
- void