3.3.2.14 CANn_CallbackRegister

Registers the function to be called when an interrupt condition has been sensed on the CAN Channel.

void CANn_CallbackRegister
         (
             const CAN_CALLBACK eventHandler, 
             const uintptr_t contextHandle
          )

Precondition

  • none

Parameters

  • callback - registered call back function
  • context - callers context

Returns

  • void