3.3.2.11 CANn_MessageReceiveFifo

Receive CAN messages from FIFO

void CANn_MessageReceiveFifo
      (
          CAN_RX_FIFO_NUM rxFifoNum, 
          uint8_t numberOfMessage, 
          CAN_RX_BUFFER *rxBuffer, 
      );

Precondition

  • none

Parameters

  • rxFifoNum - receive fifo number
  • numberOfMessage - number of message to receive
  • *rxBuffer - fifo buffer

Returns

  • returns void