3.3.2.5 CANx_MessageReceiveFifo
Read messages from Rx FIFO0/FIFO1..
This routine reads messages from Rx FIFO0/FIFO1.
void
CANx_CallbackRegister
(
CAN_RX_FIFO_NUM rxFifoNum,
uint8_t numberOfMessage,
CAN_RX_BUFFER *rxBuffer
)
Precondition
- CANx_Initialize has been called.
Parameters
- rxFifoNum - Rx FIFO number
- numberOfMessage - Total number of message
- rxBuffer - Pointer to Rx buffer
Returns
- returns true if hen a message has been received, otherwise false when a message has not been received