3.3.2.6 CANx_RxBufferNumberGet

Get Rx Buffer Number.

This routine gets Rx Buffer Number.

bool 
CANx_RxBufferNumberGet
(
    uint8_t* bufferNumber
);

Precondition

  • CANx_Initialize has been called.

Parameters

  • bufferNumber - Rx Buffer Number to be received

Returns

  • returns true if request was successful, otherwise false request has failed