3.3.2.9 CANx_InterruptSet

Returns the Interrupt status.

void 
CANx_InterruptSet
(
    CAN_INTERRUPT_MASK interruptMask
);

Precondition

  • CANx_Initialize must have been called for the associated CAN instance.

Parameters

  • interruptMask - interrupt register mask

Returns

  • returns true if requested interrupt is occurred, otherwise false requested interrupt has not occurred.