2.3.1.1 Identification Registers
You can assign 16-bit hexadecimal signatures to the following six identification registers for PCIe:
- Vendor ID—0x11AA is the Vendor ID assigned to Microchip by PCI-SIG. Contact Microchip if you need to allocate subsystems under the Microchip vendor ID.
- Vendor ID—0x11AA is the Vendor ID assigned to Microchip by PCI-SIG. Contact Microchip if you need to allocate subsystems under the Microchip vendor ID.
- Subsystem vendor ID—Card manufacturer’s ID.
- Device ID—Manufacturer’s assigned part number is assigned by the vendor.
- Revision ID—Revision number, if available.
- Subsystem Device ID—Assigned by the subsystem vendor.
- Class Code—PCIe device's generic function.