9.3.2 Opening a Project
You can open an existing project either from the File menu or Flow window.
To open a project:
- From the File menu, choose Open Project. The Open Project dialog box appears.
- Locate your project file, or enter the project file name in the File Name field.
- Click Open.