20.4.2.5 Examples

This example generates a cycle accurate power report named report_power_cycle_based.txt.

report -type "power_cycle_based" -vcd_file "D:/FPU/mul.vcd" -style "Text" -partial_parse "TRUE" -start_time "0.05" -end_time "1.00" -auto_detect_top_level_name "TRUE" - glitch_filtering "FALSE" -glitch_threshold "100" -auto_detect_sampling_period "TRUE" - sampling_clock "clk" -sampling_rate_per_period "TRUE" -sampling_offset "0.00" - sampling_period "10000.00" -use_only_local_extrema "TRUE" -use_power_threshold "TRUE" - power_threshold "0.00" -opmode "Active" \ {D:/FPU/report_power_cycle_based.txt}