5.26.16.1 Include RAM and I/O in Spine and Net Regions
This option affects the behavior of the following:
- The use_global constraint
- The set_net_region constraint
- The creation of spines in the MultiView Navigator
Selecting Include RAM and I/O in Spine and Net Regions enables you to assign memory and I/O to spine (LocalClock) and net regions.
When this option is selected, Designer applies the use_global and set_net_region constraints to core cells, memory, and I/O. When cleared, Designer applies the use_global and set_net_region constraints to core cells only. For new designs, this box is automatically checked. For designs created with v5.1 or earlier, this option is cleared by default. If you change this default setting, you must recompile your design.
This option also determines whether memory and I/O are included in a LocalClock region that you create with the ChipPlanner tool. If selected, memory and I/O are included. If cleared, they are excluded.