5.26.5 Changing Design name and family
Design name and family are set when you create a new design. However, you can change this information for existing designs. If you change the family, you must re-import the netlist. Use the following procedure to change the name of a design and the targeted Microchip family for the design.
To change the design name or family in Designer:
- In the Designer Tools menu, choose Setup Design. This displays the Setup Design dialog box.
- Specify the design name and family.
- Click OK. Refer to the Microchip datasheet for your device for family specifications.
You may wish to migrate your SX device to an SX-A device. The SX to SX-A compatible family change option is available in the Device Selection wizard.
To migrate your SX design to SX-A:
- Open your SX design.
- From the Designer Tools menu, choose Device Selection.
- Select SXA from the Change to drop-down menu, and proceed in the Device Selection Wizard to complete the migration. You must re-compile and layout your design to run the Designer User Tools.