5.26.4.4 RTSX-S and RTAX-S ONLY - Radiation Derating

This option is only available for RTSX-S and RTAX-S devices. The valid range is integer values from 0 to 300, and the units are in KRads. Modifying this selection impacts the timing derating in SmartTime and back-annotating SDF files, so when you modify this value, you must extract a new SDF file from Designer and re-evaluate the timing of your design. It does not affect the device configuration.