5.3.6 Closing and Exiting
Your project is automatically saved when closed. To explicitly save your project, use File > Save Project. To save it with another name, use the Save Project As command.
To close a project, from the Project menu, choose Close Project. To exit Libero IDE, from the Project menu, choose Exit.