13.12.10.2 I get a message saying it’s unable to generate my SmartDesign due to errors, what do I do? What is the Design Rules Check?

In the Project Manager toolbar, click the Design Rules Check icon: ???

The Design Rules Check will give you a list of all the errors and warnings in your design, including unconnected input pins, required pin connections, configuration incompatibilities between cores, etc.

Errors are shown with a small red stop sign and must be corrected before you can generate; warnings may be ignored.