13.12.10.4 Is there an easy way for me to tie off multiple pins at once?
Yes, if you are in the Design Rules Check grid, you can select multiple pins by highlighting the rows that they are in. Multi-selecting works just like your typical spreadsheet editor.
Once all the pins have been selected, right-click one of the pin names and choose Tie Low or Tie High. Make sure you only have input pins selected otherwise the menu item won’t be enabled.