15.15.1.2 Unassigned Instances

Select one or more instances to assign, click Assign, and then click OK. To assign all unassigned instances shown in the list box (ignores any instances currently selected), click Assign All, and then click OK.

Note: The total number of instances that you can assign as well as the number of currently selected unassigned instances appears under the list box.