5.27.3 Netlist Optimization Constraints
The Designer software enables you to set some advanced design-specific netlist optimizing constraints. You can apply netlist optimization constraints to:
- Delete or restore a buffer tree
- Manage the fan-outs of the nets
- Manage macro combinations (for example, IO-REG combining)
- Optimize a netlist by removing buffers and/or inverters, propagating constants, and so on