5.26.10.1 Notes

  • VCD and SAIF are used by SmartPower for power analysis.
  • CRT files are for backwards compatibility with existing designs only. File names or paths with spaces may not import into Designer. Rename the file or path, removing the spaces, and re-import.