13.8.8 Designer Block Compile Report

If you instantiate Designer Blocks in your design, the Compile report includes a description of the blocks you used. The report appears in the Designer Log window after Compile is complete.

The report lists the name of the module, the name of the instance, the number of macros and nets used in the blocks, and information on how conflicts between blocks were resolved by the Compile options or PDC commands (if any). For example:

Block Information Report:
==========================
Conflict resolution from Compile options:
==========================================
Placement: Resolve conflict/Keep and Lock non conflicting placement Routing: Resolve conflict/Keep and Lock non conflicting routing
Block Name: core1 Instance Name: core1_inst
| Locked | Total
Instances | 4 | 4 (100.00%)
Nets | 3 | 3 (100.00%)
Block Name: core1
Instance Name: core11_inst PDC Constraints:
=================
Move: move_block -inst_name {core11_inst} -left 10 -up 0 -non_logic UNPLACE
| Locked | Total
Instances | 4 | 4 (100.00%)
Nets | 0 | 3 (0.00%)