13.8.2 Designer Block Features

  • You can create a Designer Block with or without I/Os.
  • A Designer Block can be synthesized, simulated, and placed-and-routed the same way as a regular design.
  • You can lock the place-and-route of the Designer Block to ensure performance does not change.
  • Performance and place-and-route can be fixed absolutely; however these rules can be relaxed gradually, if necessary, to ensure that you can integrate the Designer Block into your <top> project.
  • You can use all the features in Designer Blocks in SmartDesign.