13.35.2 Execute Script Dialog Box
You can use the Execute Script dialog box to run Tcl scripts from within Designer. You do not need to have a design open in order to run a script.
Specify a script file, enter Arguments (if necessary), and click Run to execute.