13.35.9 Variables Console Dialog Box

The Variables Console provides direct access to internal settings of the Designer software. Although the Variables Console enables you to inspect and modify the internal settings, normally you do not need to do so, and making incorrect changes can result in adverse software behavior. Under certain circumstances, Microchip Technical Support may walk you through instructions on how to view or change a setting using the Variables Console in Designer.

Figure 13-162. Variables Console Dialog Box