13.35.12 Designer Tools Menu

The list of Tools varies according to your device family. Some tools, such as SmartTime and ChipPlanner, are not supported by all families. For a complete list of tools supported by each family, see the help for that tool.

Table 13-61. Designer Tools Menu

Command

Icon

Function

Setup Design

—

Opens the Setup Design dialog box. Enter a design name, select a family, and specify a working directory for your design. You must save your design to commit your changes.

Device Selection

—

Opens the Device Selection Wizard so you can set your die, package, speed grade, die voltage, reserve pins, etc.

Compile

???

Compiles the design

Layout

???

Opens the Layout Options dialog box; select your options and click OK to run layout.

Back-Annotate

???

Opens the Back-Annotate dialog box; Back-Annotation creates the files necessary for back-annotation to the CAE file output type that you choose.

Generate Programming File

???

Opens the Generate Programming File dialog box; set your file type, silicon signature and output filename to generate the file.

Generate Probed Design

—

Opens the Generate Probed Design dialog box; enables you to add a probe to your IGLOO, ProASIC3, SmartFusion and Fusion design.

Generate FPGA Array Data File

—

Opens the Export FPGA Array Data File dialog box; the FPGA Array Data File (*.fdb) contains the FPGA map file and design-related information. The FDB file is required for programming in FlashPro.

Netlist Viewer

???

Starts Netlist Viewer, either on its own or in the MVN interface, depending on your device

PinEditor

???

Starts PinEditor, either on its own or in the MVN interface, depending on your device

ChipPlanner

???

Starts ChipPlanner in the MVN interface; use ChipPlanner to create, edit, and assign logic to regions in your design

ChipEditor

???

Starts ChipEditor

I/O Attribute Editor

???

Starts the I/O Attribute Editor in the MVN Interface; use this tool to view, sort, select, and delete I/O attributes in your design

SmartTime

???

Starts the SmartTime Constraints Editor; use this tool to edit your

Constraints Editor

—

timing constraints

SmartTime Timing Analyzer

???

Starts the SmartTime Timing Analyzer; use this tool to perform timing analysis on your design

SmartPower

???

Starts SmartPower; use this tool to analyze power usage in your design

I/O Advisor

???

Starts the I/O Advisor; use this tool to balance the timing and power consumption of the I/Os in your design.

Timer

???

Starts Timer; use this tool to perform timing analysis on your design

Reports

—

Opens the Report Types dialog box; select a report type and click OK to generate the report

Customize

—

Opens the Customize User Tools dialog box; use this dialog box to add other applications to the Designer Tools menu (PC only)