13.3.2 New Files
You can create new files from the Project Manager. New file types include:
- Schematic
- SmartDesign Component
- CoreConsole Component
- IP Component
- VHDL Source File
- Verilog Source File
- Stimulus
- Stimulus HDL File
- SDC File (sdc)
- Physical Design Constraint File (pdc)
- DO File
- VHDL Template
- Verilog Template
To create a new file:
- From the File menu, choose New.
- Select the File type and type a name.
- Click OK. The appropriate application starts. The saved file is added to your Libero IDE project.