5.7.6 Text Editor

You can use the Libero IDE HDL text editor or another text editor.

To set your text editor preferences:

  1. From the Project menu, choose Preferences.
  2. Click TextEditor.
    Figure 5-15. Preferences: Text Editor
    ???

2. Set your options and click OK.

Libero text editor options

  • Use Libero text editor: Select to use the Libero HDL text editor.
    • Replace tab with spaces - Enter the number of spaces you want entered when using the tab key.
      • Open programming/debugging files as read-only - Select to specify read-only permission to .stp and .prb files.