10.5.1.3 Flash*Freeze Management Core Parameter Description
The following table describes the configuration parameter of the Flash Freeze Management Core.
| Parameter/Generic | Description | Value Range |
|---|---|---|
| NUMBER_OF_ADDITIONAL_CLOCKS | Total number of additional clocks that need filtering (besides CLK) | Minimum = 0; Maximum = 16 |