10.5.1.2 Flash*Freeze Management Core I/O Description

The following table describes the core input/output signals of the Flash Freeze Management Core.

Table 10-207. Signals
SignalDirectionPolarityDescription
Flash_Freeze_nInputActive LowAsynchronous input for Flash*Freeze mode
RST_NInputActive LowAsynchronous Reset
CLKInput—Free running clock to FSM; this is the clock you intend to use for state saving
AUX_CLK1 , ..., AUX_CLK16Input—Other clocks connected to design that need to be filtered
Flash_Freeze_EnabledOutputHigh or LowWhen asserted this port indicates that the device is entering Flash*Freeze.Use this port to drive any logic in your design that needs to be driven by the Flash*Freeze state.This port should be used to drive the Flash*Freeze (FF) port of the RAM module generated from the Catalog when present in a design.
WAIT_HOUSEKEEPINGOutputActive HighSignal from the FSM to user logic to start housekeeping as clocks are going to be stalled.
DONE_HOUSEKEEPINGInputActive HighSignal from User Logic that housekeeping is done and it is safe to stop the clock
CLK_GATEDOutput—Gated version of CLK (ensures state saving)
AUX_CLK_GATED1, ..., AUX_CLK_GATED16Output—Gated versions of the AUX_CLK1, ..., AUX_CLK16