13.22.7 Synthesizing the SmartDesign Component

Synthesizing a SmartDesign component using the Project Manager is the same as any other design component. See the Synthesis help for more information on using the Project Manager to synthesize your design.

A SmartDesign component must be generated before it can be synthesized.

Note: Once a component is set as root in the Project Manger Hierarchy, it can be synthesized.