13.22.8 Simulating the SmartDesign Component

Simulating a SmartDesign component is identical to simulating any other element in the Libero IDE Project Manager Hierarchy (in the project using ModelSIM AE). See the ModelSIM AE with Libero IDE help and the ModelSIM help for more information.