5.4.2 New Files

You can create new files from the Project Manager. New file types include:

  • Schematic
  • SmartDesign Component
  • CoreConsole Component
  • IP Component
  • VHDL Source File
  • Verilog Source File
  • Stimulus
  • Stimulus HDL File
  • SDC File (sdc)
  • Physical Design Constraint File (pdc)
  • DO File
  • VHDL Template
  • Verilog Template

To create a new file:

  1. From the File menu, choose New.
  2. Select the File type and type a name.
  3. Click OK. The appropriate application starts. The saved file is added to your Libero IDE project.