22.8.1 File Menu
Commit: Commits timing information to Designer
Export Set Grid: Exports selected cells in the sets grid to a file
Export Path Grid: Exports selected cells in the path grid to a file
Print Set Grid: Prints selected cells in the sets grid
Print Path Grid: Prints selected cells in the paths grid
Operating Conditions: Displays the operating conditions Timer uses to calculate delays. Operating conditions change depending on your Worst, Typical, or Best case selection in the Preferences dialog box.
Preferences: Invokes Preferences dialog box, where you can set analysis and display preferences
Close: Closes Timer